??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BDD-AM 10-1-P
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BDD-AM 10-1-P
VERF
Availability
no more available
BC
Order code
BAE0067
TC
Artikelbezeichnung
BDD-AM 10-1-P
PX
Product view
50700_00
ICON
TRAFFIC
Customs number
85312020
WEBINC
Product group
Displays
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Display module, Inputs, number = 2, Interface port 01 = Digital pulse, Outputs, number = 2, Digital outputs = 2x Relay, Encoder supply = 5 V/24 V, max 300 mA, Ambient temperature = 0...50 °C, IP rating (front housing) = IP64, Approval/Conformity = CE, WEEE, Panel cut-out = 68 x 138 mm
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.